APC Smart-UPS RC 2000VA 230V

APC Smart-UPS RC 2000VA 230V Front Left
APC Smart-UPS RC 2000VA 230V Front Left
APC Smart-UPS RC 2000VA 230V Front Left
APC Smart-UPS RC 2000VA 230V Front Right
APC Smart-UPS RC 2000VA 230V Front Straight
APC Smart-UPS RC 2000VA 230V Back
APC Smart-UPS RC 2000VA 230V Front Left
APC Smart-UPS RC 2000VA 230V Front Right
APC Smart-UPS RC 2000VA 230V Front Straight
APC Smart-UPS RC 2000VA 230V Back
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: CD with software, Documentation CD, Smart UPS signalling RS-232 cable, User Manual, Warranty card

View Product Overview

SRC2000I Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1600W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.6kWatts / 2.0kVA
Output Connections
(6) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC-320 C20
Cord Length
1.83meters
APC Smart-UPS RC 2000VA 230V
High density, double-conversion on-line power protection with scalable runtime
Includes: CD with software, Documentation CD, Smart UPS signalling RS-232 cable, User Manual, Warranty card
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • SmartSlot
    Customize UPS capabilities with management cards.

Smart-UPS On-Line Features & Benefits

Availability

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Scalable runtime
Allows additional run time to be quickly added as needed.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Adaptability

Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
SmartSlot
Customize UPS capabilities with management cards.

Serviceability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Marketing Features

Low operating and maintenance costs with proven reliability and intelligent battery management.
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Avoids costly power problems by keeping your IT equipment and data protected and available.
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.

Product Distribution

Azerbaijan, Burkina Faso, Benin, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Dominica, Gabon, Georgia, French Guiana, Gambia, Guadeloupe, Saint Lucia, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Pakistan, Senegal, Togo, Turkmenistan, Tunisia, Turkey, XF

Output

Max Configurable Power (Watts)
1.6kWatts / 2.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Output Frequency (not synced)
50/60 Hz +/-1 Hz
Other Output Voltages
220, 240
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Maximum Output Current
9
Output Voltage THD
< 3% linear load
Bypass
Built-in Bypass

Input

Input frequency
47 - 63 Hz, 50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
180 - 280V
Input voltage adjustable range for mains operation
131 - 268V
Number of Power Cords
1
Other Input Voltages
220, 240
Input Power Factor at Full Load
0.97

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
4.5hour(s)
Nominal Battery Voltage
48V
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
96Watts
Battery Volt-Amp-Hour Capacity
432

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
420Joules
Data Line Protection
RJ-45 Modem/Fax protection (four wire dual line)
Filtering
Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
327MM, 32.7CM
Maximum Width
166MM, 16.6CM
Maximum Depth
480MM, 48.0CM
Net Weight
22.5KG
Shipping weight
25.5KG
Shipping Height
453MM, 45.3CM
Shipping Width
273MM, 27.3CM
Shipping Depth
611MM, 61.1CM
Color
Black
# of Layers per Pallet
2.0
# of Units per Layer per Pallet
6.0
Pallet Weight
44.0lbs.
Units per Pallet
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE, CE Mark, EN/IEC 60950-1, EN/IEC 62040-1, EN/IEC 62040-2
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services