APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V

APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Front Left
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Front Left
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Front Left
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Front Left
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Back
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Back
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Application
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Application
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Front Left
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Front Left
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Back
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Back
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Application
APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V Application
  • Extended run power protection for servers, networks, and telecommunications

  • Includes: Installation Guide, User Manual

View Product Overview

SYAXR9B9 Features

APC SYMMETRA LX EXTENDED RUN TOWER W/9 SYBT5 , 208V
Extended run power protection for servers, networks, and telecommunications
Includes: Installation Guide, User Manual
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Modular design
    Increases adaptability with an open architecture configurable to any IT environment.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Stackable external battery frames
    Saves floor space without compromising runtime requirements.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Puerto Rico, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Output

Battery Output Voltage
120

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
9
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery Cabinet
Battery manufacturer
Panasonic
Expected Battery Life (years)
3 - 5
RBC Quantity
9
Battery Volt-Amp-Hour Capacity
7776

Physical

Maximum Height
602MM, 60.2CM
Maximum Width
483MM, 48.3CM
Maximum Depth
726MM, 72.6CM
Net Weight
349.1KG
Shipping weight
370.46KG
Shipping Height
914MM, 91.4CM
Shipping Width
599MM, 59.9CM
Shipping Depth
997MM, 99.7CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Approvals
CSA, UL 1778
Standard warranty
2 years repair or replace

Options

Services