APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep

New
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Front Left
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Front Left
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Front Left
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Front Right
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Front Straight
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Back
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Miscellaneous
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Front Left
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Front Right
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Front Straight
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Back
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep Miscellaneous
  • Globally available wall mount server rack and network rack ideal for storage of industry standard hardware including network solutions such as network switches and ...

View Product Overview

AR112SH4 Features

Key Features

Rack Height
12U
Rack Width
19"
APC NetShelter WX 12U Single Hinged Wall-mount Enclosure 400mm Deep
Globally available wall mount server rack and network rack ideal for storage of industry standard hardware including network solutions such as network switches and patch panels required for Edge computing. All racks are compatible with a wide range of Schneider Electric Smart UPS, PDU and with NetBotz.
  • Ships fully assembled
    NetShelter VX Enclosures ship fully assembled reducing the time required to install equipment.
  • Wall mountable
    Ideal for Network Closets and Server Rooms.

NetShelter Wall-mount Enclosures Features & Benefits

Features

Ventilated
Ensures uniform delivery of cool air to installed IT equipment.
Wallbox cable and accessory integration
The bottom and roof of the Wallbox has easy to remove knock outs. This knocks can be used for cable exits or to install a 1U accessory such as a fan or patch panel.
Reversible Door
Wallbox door can be reversed to suit the space its installed.
Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
620MM, 62.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
400MM, 40.0CM
Net Weight
14.88KG
Shipping weight
18.01KG
Shipping Height
700MM, 70.0CM
Shipping Width
685MM, 68.5CM
Shipping Depth
485MM, 48.5CM
Color
Black
Maximum Mounting Depth
329.0MM, 32.89CM
Minimum Mounting Depth
73.0MM, 7.29CM
Weight Capacity (static load)
90.91KG

Environmental

Protection Class
IP 20

Conformance

Approvals
UL 2416
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services