APC Easy UPS RAIL KIT, 900MM

APC Easy UPS RAIL KIT, 900MM Front Straight
APC Easy UPS RAIL KIT, 900MM Front Straight
APC Easy UPS RAIL KIT, 900MM Front Straight
APC Easy UPS RAIL KIT, 900MM Front Straight
  • High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions

  • Includes: Mounting hardware, User Manual

View Product Overview

SRVRK2 Features

APC Easy UPS RAIL KIT, 900MM
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions
Includes: Mounting hardware, User Manual
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.

Easy UPS On-Line Features & Benefits

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
SmartSlot
Customize UPS capabilities with management cards.
Serial connectivity
Provides management of the UPS via a serial port.

Serviceability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.

Features

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
SmartSlot
Customize UPS capabilities with management cards.
Management Software
Allows you to easily monitor your utility power and manage your UPS.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.

Features

Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Bosnia and Herzegovina, Burkina Faso, Bulgaria, Burundi, Botswana, Belarus, The Democratic Republic Of Congo, Chile, Cameroon, Colombia, Cyprus, Czech Republic, Djibouti, Dominica, Algeria, Egypt, Eritrea, Ethiopia, Gabon, Georgia, French Guiana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Israel, India, Iraq, Jordan, Kenya, Cambodia, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Morocco, Madagascar, Macedonia, Myanmar, Mongolia, Malta, Mauritius, Malawi, Malaysia, Nigeria, Oman, Peru, Philippines, Pakistan, Poland, Romania, Russia, Rwanda, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Togo, Thailand, Turkmenistan, Tunisia, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
88MM, 8.8CM
Maximum Width
58MM, 5.85CM
Maximum Depth
900MM, 90.0CM
Net Weight
2.95KG
Shipping weight
3.59KG
Shipping Height
130MM, 13.0CM
Shipping Width
127MM, 12.7CM
Shipping Depth
615MM, 61.5CM
Color
Grey

Options

Services