APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack

APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack Front Right
APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack Front Right
APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack Front Right
APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack Front Straight
APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack Back
APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack Front Right
APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack Front Straight
APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack Back
  • High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions

  • Includes: Basic UPS signalling RS-232 cable, CD with software, Rack Mounting brackets, Rack Mounting support rails, USB cable, User Manual

View Product Overview

SRV2KRILRK Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1600W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.6kWatts / 2.0kVA
Rack Height
4U
Output Connections
(4) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC-320 C14
APC Easy UPS ONLINE SRV RM Ext. Runtime 2000VA 230V with Rail kit Batt pack
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions
Includes: Basic UPS signalling RS-232 cable, CD with software, Rack Mounting brackets, Rack Mounting support rails, USB cable, User Manual
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Easy UPS On-Line Features & Benefits

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
SmartSlot
Customize UPS capabilities with management cards.
Serial connectivity
Provides management of the UPS via a serial port.

Serviceability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.

Features

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
SmartSlot
Customize UPS capabilities with management cards.
Management Software
Allows you to easily monitor your utility power and manage your UPS.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.

Features

Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Chile, Cameroon, Colombia, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Qatar, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Output

Max Configurable Power (Watts)
1.6kWatts / 2.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
88.0 %
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Other Output Voltages
220, 240
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
160 - 280V
Number of Power Cords
1
Efficiency at Full Load
88.0 %
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
4hour(s)
Battery Charge Power (Watts)
242Watts
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
972

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
--

Surge Protection and Filtering

Surge energy rating
600Joules

Physical

Maximum Height
172MM, 17.2CM
Maximum Width
437MM, 43.7CM
Maximum Depth
632MM, 63.2CM
Net Weight
51.7KG
Shipping weight
66.5KG
Shipping Height
480MM, 48.0CM
Shipping Width
600MM, 60.0CM
Shipping Depth
800MM, 80.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-14763.6meters

Conformance

Approvals
CE, IEC 62040-1-1, IEC 62040-1-2
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services