APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U.

APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U. Front Left
APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U. Front Left
APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U. Front Left
APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U. Front Left
APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U. Front Straight
APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U. Front Left
APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U. Front Left
APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U. Front Straight
RoHS
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

View Product Overview

SU027RM2U Features

Key Features

Output Connections
(2) NEMA 5-15R (Battery Backup)
(1) NEMA L5-30R (Battery Backup)
(2) NEMA 5-20R (Battery Backup)
Nominal Input Voltage
100V, 120V
APC Backplate kit w/(2)5-15R, (2) 5-20R and (1) L5-30R for SUA2200RM2U and SUA3000RM2U.
Accessory solutions to tailor the Smart-UPS to meet your specific needs

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Input

Number of Power Cords
1

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
178MM, 17.8CM
Maximum Depth
254MM, 25.4CM
Net Weight
0.9KG
Shipping weight
1.36KG
Shipping Height
127MM, 12.7CM
Shipping Width
178MM, 17.8CM
Shipping Depth
254MM, 25.4CM
Color
--

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant

Options

Services