APC 20KW 480V REDUNDANT 2 MOD. 1 MAIN SERV. BYPASS PANEL

No product image
No product image
  • Maintenance bypass panels with optional distribution for small data centers.

  • Includes: User Manual

View Product Overview

SBP20KGR2M1 Features

Key Features

Nominal Input Voltage
480V 3PH
APC 20KW 480V REDUNDANT 2 MOD. 1 MAIN SERV. BYPASS PANEL
Maintenance bypass panels with optional distribution for small data centers.
Includes: User Manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Input

Number of Power Cords
1

Physical

Maximum Height
1250MM, 125.0CM
Maximum Width
770MM, 76.98CM
Maximum Depth
216MM, 21.6CM
Net Weight
100.46KG
Shipping weight
114.1KG
Shipping Height
1377MM, 137.7CM
Shipping Width
770MM, 76.98CM
Shipping Depth
216MM, 21.6CM
Color
Grey
Units per Pallet
1.0

Conformance

Standard warranty
1 year

Options

Services