AIS 5000 NEMA12/ IP42 Drip protection roof - 600 mm cabinet

AIS 5000 NEMA12/ IP42 Drip protection roof - 600 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 600 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 600 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 600 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 600 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 600 mm cabinet Front Left
  • Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.

  • Includes: Installation Guide, Mounting hardware, Screws

View Product Overview

ISDPR6 Features

AIS 5000 NEMA12/ IP42 Drip protection roof - 600 mm cabinet
Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.
Includes: Installation Guide, Mounting hardware, Screws
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
25MM, 2.5CM
Maximum Width
597MM, 59.7CM
Maximum Depth
851MM, 85.1CM
Net Weight
8.18KG
Shipping weight
10.0KG
Shipping Height
76MM, 7.6CM
Shipping Width
635MM, 63.5CM
Shipping Depth
902MM, 90.2CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Standard warranty
1 year repair or replace

Options

Services