150 Watt DC/AC Inverter

150 Watt DC/AC Inverter Front Left
150 Watt DC/AC Inverter Front Left
150 Watt DC/AC Inverter Front Left
150 Watt DC/AC Inverter Front Left
150 Watt DC/AC Inverter Front Right
150 Watt DC/AC Inverter Front Left
150 Watt DC/AC Inverter Front Left
150 Watt DC/AC Inverter Front Right
  • Portable AC power for the mobile professional.

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

PNOTEAC150 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (150 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
150 Watts / 150VA
Output Connections
(1) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
12VDC
Input Connections
CLA/ARINC, IEC 60320 C13
Cord Length
0.9meters
150 Watt DC/AC Inverter
Portable AC power for the mobile professional.
Includes: User manual
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Safety-agency approved
    The UPS is UL1778 Listed

Auto and Air Inverters Features & Benefits

Convenience

Automatic Shutdown
Protects your car’s battery power from fully draining.
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.

Compatiblity

Automobile Adapter
Charge and power your devices through a single cigarette lighter receptacle.
Airline Adapter
Connect and charge your devices through a single airline power receptacle available on many commercial flights.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
150 Watts / 150VA
Efficiency at Full Load
85.0 %
Output Frequency (sync to mains)
60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Waveform type
Stepped approximation to a sinewave

Input

Number of Power Cords
1
Efficiency at Full Load
85.0 %

Physical

Maximum Height
157MM, 15.7CM
Maximum Width
81MM, 8.1CM
Maximum Depth
46MM, 4.57CM
Net Weight
0.35KG
Shipping weight
0.45KG
Shipping Height
238MM, 23.83CM
Shipping Width
196MM, 19.61CM
Shipping Depth
48MM, 4.83CM
Color
Grey
Master Carton Dimensions (Length x Width x Height)
399 x 284 x 262MM
Master Carton Units
10.0
Master Carton Weight
5.44
SCC Codes
20731304019712

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
EN 60950, FCC part 15 class B, IEC 60950, RTCA 160D sec21, TÜV
Standard warranty
1 year repair or replace

Options

Services