RMA SX 24U 600MM High Security Roof Black- Spare Part

RMA SX 24U 600MM High Security Roof Black- Spare Part Front Left
RMA SX 24U 600MM High Security Roof Black- Spare Part Front Left
RMA SX 24U 600MM High Security Roof Black- Spare Part Front Left
RMA SX 24U 600MM High Security Roof Black- Spare Part Front Left
RMA SX 24U 600MM High Security Roof Black- Spare Part Front Left
RMA SX 24U 600MM High Security Roof Black- Spare Part Front Left
  • 4-post racks with advanced power distribution and cable management features for server, networking, and telecom applications in secure IT environments.

View Product Overview

WAR7210 Features

RMA SX 24U 600MM High Security Roof Black- Spare Part
4-post racks with advanced power distribution and cable management features for server, networking, and telecom applications in secure IT environments.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
28MM, 2.81CM
Maximum Width
893MM, 89.26CM
Maximum Depth
574MM, 57.43CM
Net Weight
5.45KG
Shipping weight
8.13KG
Shipping Height
102MM, 10.2CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
686MM, 68.6CM

Options

Services