Prefabricated Power Skid 900 kW 400V/50Hz

Prefabricated Power Skid 900 kW 400V/50Hz Front Left
Prefabricated Power Skid 900 kW 400V/50Hz Front Left
Prefabricated Power Skid 900 kW 400V/50Hz Front Left
Prefabricated Power Skid 900 kW 400V/50Hz Back
Prefabricated Power Skid 900 kW 400V/50Hz Miscellaneous
Prefabricated Power Skid 900 kW 400V/50Hz Miscellaneous
  • Integrated UPS, switchgear, and management software, optimized for scalable power for large data centers

View Product Overview

PFMPS0900EB Features

Prefabricated Power Skid 900 kW 400V/50Hz
Integrated UPS, switchgear, and management software, optimized for scalable power for large data centers

Power Skid Features & Benefits

Agility

Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.

Product Distribution

Germany, Denmark, Finland, United Kingdom, Netherlands, Norway, Sweden

Output

Max Configurable Power (Watts)
900.0kWatts / 1.0MVA
Nominal Output Voltage
400V 3PH
Output Frequency (sync to mains)
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Other Output Voltages
400
Load Crest Factor
Unlimited
Waveform type
Sine wave
Configured Power
900.0kWatts / 1.0MVA
Bypass
External Static Bypass

Input

Nominal Input Voltage
400V 3PH
Input frequency
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Input Connections
Hard Wire 4-wire (3PH + G)
Input voltage range for main operations
340 - 460 (400V)V
Input voltage adjustable range for mains operation
340 - 460 (400V)V
Input Power
900000.0Watts
Input Power Factor at Full Load
0.9

Batteries & Runtime

Battery type
VRLA

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

Maximum Height
2895MM, 289.5CM
Maximum Width
2000MM, 200.0CM
Maximum Depth
12200MM, 1220.0CM
Net Weight
23306.0KG
Shipping weight
23306.0KG
Shipping Height
2895MM, 289.5CM
Shipping Width
2000MM, 200.0CM
Shipping Depth
12200MM, 1220.0CM
Color
Grey, White

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Audible noise at 1 meter from surface of unit
72.0dBA

Options

Services