Power Cable Trough, InfraStruXure PDU, 750mm Wide

Power Cable Trough, InfraStruXure PDU, 750mm Wide Front Left
Power Cable Trough, InfraStruXure PDU, 750mm Wide Front Left
Power Cable Trough, InfraStruXure PDU, 750mm Wide Front Left
Power Cable Trough, InfraStruXure PDU, 750mm Wide Front Left
Power Cable Trough, InfraStruXure PDU, 750mm Wide Front Right
RoHS
  • Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.

  • Includes: Ground Studs, Installation Guide

View Product Overview

AR8178BLK Features

Power Cable Trough, InfraStruXure PDU, 750mm Wide
Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.
Includes: Ground Studs, Installation Guide
  • Protective grounding provisions
    Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

Andorra, Albania, Austria, Australia, Belgium, Canada, Switzerland, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Hungary, Ireland, Iceland, Italy, Japan, Cayman Islands, Liechtenstein, Lithuania, Luxembourg, Latvia, Macedonia, Malta, Netherlands, Norway, New Zealand, Poland, Portugal, Sweden, Singapore, Slovenia, Slovakia, United States

Input

Number of Power Cords
1

Physical

Maximum Height
182MM, 18.2CM
Maximum Width
732MM, 73.2CM
Maximum Depth
116MM, 11.6CM
Net Weight
6.14KG
Shipping weight
6.73KG
Shipping Height
298MM, 29.8CM
Shipping Width
749MM, 74.9CM
Shipping Depth
165MM, 16.5CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Other Environmental Compliance
China RoHS

Options

Services