Our Brands

Non-standard UPS unit

No product image
No product image
  • Includes: User Manual

View Product Overview

AMRUPS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (800 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
800 Watts / 1.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Non-standard UPS unit
Includes: User Manual

Product Distribution

United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Bulgaria, Bahrain, Bermuda, Bolivia, Brazil, Bahamas, Belarus, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, France, United Kingdom, Grenada, Georgia, French Guiana, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Saint Kitts And Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Lithuania, Luxembourg, Latvia, Madagascar, Macedonia, Mongolia, Martinique, Malta, Mauritius, Mexico, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Saudi Arabia, Sweden, Slovenia, Slovakia, El Salvador, Turks And Caicos Islands, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Ukraine, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte

Technical Specifications

Output

Max Configurable Power (Watts)
800 Watts / 1.0kVA

Input

Physical

Maximum Height
1905MM, 190.5CM
Maximum Width
4950MM, 495.0CM
Maximum Depth
815MM, 81.5CM
Net Weight
6200.0KG
Shipping weight
6200.0KG
Shipping Height
1905MM, 190.5CM
Shipping Width
4950MM, 495.0CM
Shipping Depth
815MM, 81.5CM

Conformance

Standard warranty
1 year repair or replace

Options

Services