Ladder Bracket

Ladder Bracket Front Left
Ladder Bracket Front Left
Ladder Bracket Front Left
  • Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

View Product Overview

AR8166BLK Features

Ladder Bracket
Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

Product Distribution

Andorra, Albania, Austria, Australia, Belgium, Canada, Switzerland, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Hungary, Ireland, Iceland, Italy, Cayman Islands, Liechtenstein, Lithuania, Luxembourg, Latvia, Macedonia, Malta, Netherlands, Norway, Poland, Portugal, Sweden, Singapore, Slovenia, Slovakia, United States

Input

Number of Power Cords
1

Physical

Maximum Height
4MM, 0.41CM
Maximum Width
201MM, 20.07CM
Maximum Depth
36MM, 3.56CM
Net Weight
0.14KG
Shipping weight
0.45KG
Shipping Height
25MM, 2.54CM
Shipping Width
254MM, 25.4CM
Shipping Depth
102MM, 10.16CM
Color
Black

Options

Services