InRow SC TXV 3/8" ODM x 5/8" ODF - Spare Part

InRow SC TXV 3/8" ODM x 5/8" ODF - Spare Part Front Left
InRow SC TXV 3/8" ODM x 5/8" ODF - Spare Part Front Left
InRow SC TXV 3/8" ODM x 5/8" ODF - Spare Part Front Left
InRow SC TXV 3/8" ODM x 5/8" ODF - Spare Part Front Left
InRow SC TXV 3/8" ODM x 5/8" ODF - Spare Part Front Left
InRow SC TXV 3/8" ODM x 5/8" ODF - Spare Part Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W875-1002 Features

InRow SC TXV 3/8" ODM x 5/8" ODF - Spare Part
Precision Air Conditioning with maximum flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
76MM, 7.6CM
Maximum Width
102MM, 10.2CM
Maximum Depth
102MM, 10.2CM
Net Weight
0.5KG
Shipping weight
0.64KG
Shipping Height
122MM, 12.2CM
Shipping Width
109MM, 10.9CM
Shipping Depth
109MM, 10.9CM

Options

Services