InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment

InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Front Left
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Front Left
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Front Left
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Front Left
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Front Straight
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Back
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Miscellaneous
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

  • Includes: Installation guide

View Product Overview

RACSC201E Features

InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
Includes: Installation guide
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

InRow Direct Expansion Features & Benefits

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display

Availability

Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.

Agility

Scaleable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.

Total Cost of Ownership

In-Row architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Input frequency
50 Hz
Input Connections
IEC 309 16A 2P+E
Number of Power Cords
1
Input Power
2390.0Watts

Communications & Management

Control panel
Multi-function LCD status and control console

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
1200MM, 120.0CM
Maximum Depth
1273MM, 127.3CM
Rack Height
42U
Net Weight
509.5KG
Color
Black

Environmental

Audible noise at 1 meter from surface of unit
80.0dBA

Conformance

Standard warranty
1 year (parts only)

General

Air Discharge Patterns
Horizontal
Air Flow
566.34lps
Amp Draw In-Rush
65.0A
Compressor Type
Rotary
Condensate Pump Capacity
0.002lps
Intake Air
Rear Return
Refrigerant Charge
1.36pounds

Options

Services