InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz

InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Front Left
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Front Left
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Front Left
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Front Left
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Front Right
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Front Straight
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Back
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Application
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Application
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Miscellaneous
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Miscellaneous
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Miscellaneous
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Miscellaneous
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Miscellaneous
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Miscellaneous
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

  • Includes: Exhaust Duct Kit, Installation Guide, Operations and Maintenance Manual

View Product Overview

ACSC101 Features

InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
Includes: Exhaust Duct Kit, Installation Guide, Operations and Maintenance Manual
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Automatic restart
    Returns the unit to its last operating status in the event of a power failure.
  • Dry contact output
    Provides remote notification of failures when used with APC environmental monitoring unit or system.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Fault-tolerant fan system
    In the event of a fan failure, the remaining fan(s) will continue to operate.
  • Field replaceable components
    Fans and electronics module can be readily replaced without uninstalling the unit.
  • Horizontal airflow pattern
    Removes heat close to the source of generation in the hot aisle and distributes cold air to the front of the racks in the cold aisle.
  • Network interface
    Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Remote management
    Remote monitoring of key alarm conditions such as fan failure and leak detection via SNMP, telnet, and web browser is possible with optional Remote Monitoring Unit, specifically designed for the High-Density Cooling Enclosure.

InRow Direct Expansion Features & Benefits

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display

Availability

Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.

Agility

Scaleable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.

Total Cost of Ownership

In-Row architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, New Zealand, Oman, Pakistan, Poland, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, XF, Yemen, South Africa, Zambia, Zimbabwe

Input

Input frequency
50 Hz +/- 3 Hz
Input Connections
IEC 309 16A 2P+E
Number of Power Cords
1
Input Power
2390.0Watts

Communications & Management

Control panel
Multi-function LCD status and control console

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
300MM, 30.0CM
Maximum Depth
1069MM, 106.9CM
Rack Height
42U
Net Weight
165.92KG
Shipping weight
273.18KG
Shipping Height
2156MM, 215.6CM
Shipping Width
762MM, 76.2CM
Shipping Depth
1138MM, 113.8CM
Color
Black

Environmental

Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters
Audible noise at 1 meter from surface of unit
80.0dBA

Conformance

Approvals
BSMI, C-tick, CE, EN 55022 Class A, FCC Part 15 Class A, GOST, ICES-003, UL Listed, VDE, VCCI
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

Other Environmental Compliance
China RoHS
Proposition 65 Warning
Available in Documentation tab

General

Air Discharge Patterns
Horizontal
Air Flow
566.34lps
Amp Draw In-Rush
65.0A
Compressor Type
Rotary
Condensate Pump Capacity
0.002lps
Intake Air
Rear Return
Refrigerant Charge
1.36pounds

Options

Services