IBIL-8ATJQB

IBIL-8ATJQB Front Left
IBIL-8ATJQB Front Left
IBIL-8ATJQB Front Left
IBIL-8ATJQB Front Left
IBIL-8ATJQB Front Straight
IBIL-8ATJQB Miscellaneous
  • Air distribution systems for power dense racks and low pressure areas

  • Includes: Installation Guide

View Product Overview

ACF121 Features

IBIL-8ATJQB
Air distribution systems for power dense racks and low pressure areas
Includes: Installation Guide

Rack Air Distribution Features & Benefits

Availability

Increases Airflow
Provides proper intake temperatures, increasing equipment life.

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
1

Physical

Maximum Height
95MM, 9.5CM
Maximum Width
160MM, 16.0CM
Maximum Depth
164MM, 16.4CM
Net Weight
0.68KG
Shipping weight
1.0KG
Shipping Height
157MM, 15.7CM
Shipping Width
222MM, 22.2CM
Shipping Depth
221MM, 22.1CM

Conformance

Approvals
UL Listed
Standard warranty
2 years repair or replace

Options

Services