IBIL-8ATJFQ

IBIL-8ATJFQ Front Left
IBIL-8ATJFQ Front Left
IBIL-8ATJFQ Front Left
IBIL-8ATJFQ Front Left
RoHS
  • Monitor access to a rack or room.

  • Includes: Cable mounting kit, Installation Guide

View Product Overview

NBDC0002 Features

IBIL-8ATJFQ
Monitor access to a rack or room.
Includes: Cable mounting kit, Installation Guide

NetBotz Sensors Features & Benefits

Availability

Low profile sensors
Small sensors allow for placement flexibility.
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.

Agility

Unique identifiers
Customize each sensor with a differentiating name and location.

Product Distribution

Andorra, United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
20MM, 2.0CM
Maximum Width
127MM, 12.7CM
Maximum Depth
102MM, 10.2CM
Net Weight
0.09KG
Shipping weight
0.45KG
Shipping Height
25MM, 2.5CM
Shipping Width
127MM, 12.7CM
Shipping Depth
152MM, 15.2CM
Color
Black

Environmental

Operating Relative Humidity
10 - 90 %
Operating Elevation
0-9000meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0-4500meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services