IBIL-8ATJEK

IBIL-8ATJEK Front Left
IBIL-8ATJEK Front Left
IBIL-8ATJEK Front Left
IBIL-8ATJEK Front Left
  • Air distribution systems for power dense racks and low pressure areas

  • Includes: Installation Guide, Rack Mounting Brackets, User Manual

View Product Overview

ACF104BLK Features

IBIL-8ATJEK
Air distribution systems for power dense racks and low pressure areas
Includes: Installation Guide, Rack Mounting Brackets, User Manual
  • Dual A-B Power Inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Ducted Exhaust System
    Removes hot air from the data center to prevent re-circulation and eliminate air mixing.
  • Power or Temperature Controlled Fans
    Controls fan speed based on power input or exhaust temperature setpoint.
  • Redundancy
    Systems can be configured to included an additional InRow cooling unit to provide N+1 or 2N redundancy.

Rack Air Distribution Features & Benefits

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Availability

Increases Airflow
Provides proper intake temperatures, increasing equipment life.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Nominal Input Voltage
208V, 230V
Input frequency
50/60 Hz
Input Connections
C-13, IEC-320 C14
Number of Power Cords
2
Input Power
920.0Watts

Physical

Maximum Height
1921MM, 192.1CM
Maximum Width
749MM, 74.9CM
Maximum Depth
178MM, 17.8CM
Net Weight
65.91KG
Shipping weight
95.45KG
Shipping Height
2057MM, 205.7CM
Shipping Width
902MM, 90.2CM
Shipping Depth
597MM, 59.7CM
Color
Black
Units per Pallet
1.0

Conformance

Approvals
cUL Recognized, C-tick, CE, FCC Part 15 Class B, GS Mark, UL Recognized, VDE
Standard warranty
2 years repair or replace

General

Air Flow
471.94lps

Options

Services