Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A

Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Application
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Application
  • Battery cabinet that includes batteries and battery breaker.

View Product Overview

GVSCBC7A Features

Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A
Battery cabinet that includes batteries and battery breaker.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
710MM, 71.0CM
Maximum Depth
845MM, 84.5CM
Net Weight
580.0KG
Shipping weight
580.0KG
Shipping Height
1900MM, 190.0CM
Shipping Width
845MM, 84.5CM
Shipping Depth
710MM, 71.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-15 - 40 °C

Options

Services