APC Easy UPS On-Line SRV Ext. Runtime 2000VA 230V with External Battery Pack
-
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions
-
Includes: CD with software, USB cable, User manual
Replacement battery
User replaceable battery not available
SRV2KIL Features
Key Features
Run time for load
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (1600W)
Please enter load to see estimated run time
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
1.6kWatts
/ 2.0kVA
Output Connections
(4)
IEC 60320 C13
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Cord Length
1.5meters
APC Easy UPS On-Line SRV Ext. Runtime 2000VA 230V with External Battery Pack
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions
Includes: CD with software, USB cable, User manual
-
Automatic internal bypass
Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
-
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
-
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
-
Input Power Factor Correction
This product has a power factor corrected input side ensuring that the input power factor is always 1 regardless of load and mains voltage. A power factor of 1 minimizes installation costs by allowing the use of smaller cables and smaller fuses.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
Intelligent SmartSlot
Mini slot supports various optional management cards which provide basic or essential monitoring, management and control features for the UPS.
-
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
-
Serial connectivity
Provides management of the UPS via a serial port.
-
USB connectivity
USB compatibility and connectivity ensures quick and easy installation of the free PowerChute Personal Edition Software.
Easy UPS On-Line Features & Benefits
Availability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Features
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Management Software
Allows you to easily monitor your utility power and manage your UPS.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
Manageability
Serial connectivity
Provides management of the UPS via a serial port.
SmartSlot
Customize UPS capabilities with management cards.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Network manageable
Provides remote power management of the UPS over the network.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Serviceability
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Netherlands Antilles, Angola, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Cameroon, Cyprus, Czech Republic, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Namibia, Netherlands, New Zealand, Philippines, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
1.6kWatts
/ 2.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
88.0 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220, 240
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)
Input
Input frequency
40 - 70 Hz
Input voltage range for main operations
110 - 285 Adjustable (half load), 160 - 280V
Number of Power Cords
1
Efficiency at Full Load
88.0 %
Other Input Voltages
220, 240
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
4hour(s)
Battery Charge Power (Watts)
242 Watts
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
648
Extended Run Options
Runtime
Efficiency
Communications & Management
Interface Port(s)
DB-9 RS-232, USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Available SmartSlot™ Interface Quantity
1
Surge Protection and Filtering
Surge energy rating
600Joules
Physical
Maximum Height
336MM, 33.6CM
Maximum Width
335MM, 33.5CM
Maximum Depth
425MM, 42.5CM
Net Weight
45.4KG
Shipping weight
49.3KG
Shipping Height
465MM, 46.5CM
Shipping Width
560MM, 56.0CM
Shipping Depth
565MM, 56.5CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
50.0dBA
Protection Class
IP20
Conformance
Approvals
CE, IEC 62040-1-1, IEC 62040-1-2
Standard warranty
2 years repair or replace