APC Air Removal Unit Ducting Kit 600mm
-
Air distribution systems for power dense racks and low pressure areas
-
Includes: Installation guide
ACF127 Features
APC Air Removal Unit Ducting Kit 600mm
Air distribution systems for power dense racks and low pressure areas
Includes: Installation guide
-
Replacement ceiling tile
Fits into a standard drop ceiling to provide a connection point for the ducting kit. (Not available on the 1.6kW unit).
Rack Air Distribution Features & Benefits
Availability
Increases Airflow
Provides proper intake temperatures, increasing equipment life.
Agility
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
1829MM, 182.9CM
Maximum Width
699MM, 69.9CM
Maximum Depth
699MM, 69.9CM
Net Weight
10.92KG
Shipping weight
12.86KG
Shipping Height
432MM, 43.2CM
Shipping Width
692MM, 69.2CM
Shipping Depth
699MM, 69.9CM
Conformance
Standard warranty
1 year (parts only)