Our Brands

NetShelter SX 750mm Wide x 1200mm Deep Roof Black

NetShelter SX 750mm Wide x 1200mm Deep Roof Black Front Left
NetShelter SX 750mm Wide x 1200mm Deep Roof Black Front Left
NetShelter SX 750mm Wide x 1200mm Deep Roof Black Front Left
NetShelter SX 750mm Wide x 1200mm Deep Roof Black Front Left
Green Premium™
RoHS
  • NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.

  • Includes: Grommets, Installation guide

View Product Overview

AR7212 Features

NetShelter SX 750mm Wide x 1200mm Deep Roof Black
NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.
Includes: Grommets, Installation guide
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Honduras, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
16MM, 1.6CM
Maximum Width
724MM, 72.4CM
Maximum Depth
908MM, 90.8CM
Net Weight
6.55KG
Shipping weight
9.0KG
Shipping Height
102MM, 10.2CM
Shipping Width
830MM, 83.0CM
Shipping Depth
1127MM, 112.7CM
Color
Black
Roof
18.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services