Our Brands

APC Smart-UPS RT 5kVA 230V With NMC

APC Smart-UPS RT 5kVA 230V With NMC Front Left
APC Smart-UPS RT 5kVA 230V With NMC Front Left
APC Smart-UPS RT 5kVA 230V With NMC Front Left
APC Smart-UPS RT 5kVA 230V With NMC Front Right
APC Smart-UPS RT 5kVA 230V With NMC Front Right
APC Smart-UPS RT 5kVA 230V With NMC Front Straight
APC Smart-UPS RT 5kVA 230V With NMC Front Straight
APC Smart-UPS RT 5kVA 230V With NMC Front Straight
APC Smart-UPS RT 5kVA 230V With NMC Back
APC Smart-UPS RT 5kVA 230V With NMC Front Left
APC Smart-UPS RT 5kVA 230V With NMC Front Right
APC Smart-UPS RT 5kVA 230V With NMC Front Right
APC Smart-UPS RT 5kVA 230V With NMC Front Straight
APC Smart-UPS RT 5kVA 230V With NMC Front Straight
APC Smart-UPS RT 5kVA 230V With NMC Front Straight
APC Smart-UPS RT 5kVA 230V With NMC Back
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: Network management card, Smart UPS signalling RS-232 cable, USB cable, User manual

View Product Overview
Replacement battery
User replaceable battery not available

SRTG5KXLI-NC Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (5000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
5.0kWatts / 5.0kVA
Output Connections
(2) IEC 60320 C13 (Battery Backup)
(1) Hard wire 3-wire (H N + E) (Battery Backup)
(2) IEC 60320 C19 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire (1P + N + E)
APC Smart-UPS RT 5kVA 230V With NMC
High density, double-conversion on-line power protection with scalable runtime
Includes: Network management card, Smart UPS signalling RS-232 cable, USB cable, User manual
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.

Smart-UPS On-Line Features & Benefits

Availability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Scalable runtime
Allows additional run time to be quickly added as needed.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Adaptability

Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Protection

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

Marketing features

Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.

Manageability

InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Serial connectivity
Provides management of the UPS via a serial port.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
SmartSlot
Customize UPS capabilities with management cards.

Serviceability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Product Distribution

United Arab Emirates, Angola, Burkina Faso, Bahrain, Burundi, Benin, Botswana, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Djibouti, Algeria, Egypt, Eritrea, Ethiopia, Gabon, French Guiana, Ghana, Gambia, Guadeloupe, Israel, Iraq, Jordan, Kenya, Kuwait, Lebanon, Liberia, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Oman, Pakistan, Qatar, Reunion, Rwanda, Saudi Arabia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tunisia, Tanzania, Uganda, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
5.0kWatts / 5.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
160 - 285V
Other Input Voltages
220 V, 240 V

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
2
Typical recharge time
4hour(s)
Nominal Battery Voltage
+/- 96 V
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
239 Watts
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
960

Communications & Management

Interface Port(s)
RJ-45 Serial, Smart-Slot, USB
Control panel
LED Status display with on line : on battery, Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
600Joules

Physical

Maximum Height
178MM, 17.8CM
Maximum Width
440MM, 44.0CM
Maximum Depth
620MM, 62.0CM
Net Weight
51.9KG
Shipping weight
59.0KG
Shipping Height
275MM, 27.5CM
Shipping Width
590MM, 59.0CM
Shipping Depth
790MM, 79.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 2011.68meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
1109.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, EN/IEC 62040-1
Standard warranty
3 years repair or replace (excluding battery) and 2 years for battery

Options

Services