APC Back-UPS 750VA, 230V, AVR, Universal Sockets

APC Back-UPS 750VA, 230V, AVR, Universal Sockets Front Left
APC Back-UPS 750VA, 230V, AVR, Universal Sockets Front Left
APC Back-UPS 750VA, 230V, AVR, Universal Sockets Front Left
APC Back-UPS 750VA, 230V, AVR, Universal Sockets Front Right
APC Back-UPS 750VA, 230V, AVR, Universal Sockets Front Straight
APC Back-UPS 750VA, 230V, AVR, Universal Sockets Back
APC Back-UPS 750VA, 230V, AVR, Universal Sockets Front Left
APC Back-UPS 750VA, 230V, AVR, Universal Sockets Front Right
APC Back-UPS 750VA, 230V, AVR, Universal Sockets Front Straight
APC Back-UPS 750VA, 230V, AVR, Universal Sockets Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview

BX750MI-MS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (410 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
410 Watts / 750VA
Output Connections
(1) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Cord Length
1.2meters
APC Back-UPS 750VA, 230V, AVR, Universal Sockets
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Management Software
    Allows you to easily monitor your utility power and manage your UPS.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Back-UPS Features & Benefits

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product Distribution

Afghanistan, Bahrain, Burundi, Chile, Djibouti, Eritrea, Ethiopia, Ghana, Indonesia, Iraq, Jordan, Kenya, Cambodia, Kuwait, Lebanon, Liberia, Libya, Myanmar, Malaysia, Oman, Peru, Philippines, Pakistan, Qatar, Rwanda, Singapore, Sierra Leone, Somalia, Thailand, Tanzania, Uganda, Vietnam, Yemen

Technical Specifications

Output

Max Configurable Power (Watts)
410 Watts / 750VA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
140 - 300V
Number of Power Cords
1
Input Power Factor at Full Load
0.63

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5

Communications & Management

Control panel
LED Status display with on line : on battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
273Joules
Data Line Protection
RJ45 10/100/1000 Base-T Ethernet protection

Physical

Maximum Height
160MM, 16.0CM
Maximum Width
120MM, 12.0CM
Maximum Depth
355MM, 35.5CM
Net Weight
5.4KG
Shipping weight
5.9KG
Shipping Height
250MM, 25.0CM
Shipping Width
197MM, 19.7CM
Shipping Depth
430MM, 43.0CM
Color
Black
SCC Codes
10731304410697

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3000meters
Audible noise at 1 meter from surface of unit
40.0dBA
Protection Class
IP20

Conformance

Approvals
CE, EN/IEC 62040-1, EN/IEC 62040-2
Equipment protection policy
Lifetime : 50000 euros
Standard warranty
2 years repair or replace

Options

Services