Our Brands

Li-ion Battery Rack Type O - IEC

Li-ion Battery Rack Type O - IEC Front Left
Li-ion Battery Rack Type O - IEC Front Left
Li-ion Battery Rack Type O - IEC Front Left
Li-ion Battery Rack Type O - IEC Front Right
Li-ion Battery Rack Type O - IEC Front Straight
Li-ion Battery Rack Type O - IEC Back
Li-ion Battery Rack Type O - IEC Application
Li-ion Battery Rack Type O - IEC Front Left
Li-ion Battery Rack Type O - IEC Front Right
Li-ion Battery Rack Type O - IEC Front Straight
Li-ion Battery Rack Type O - IEC Back
Li-ion Battery Rack Type O - IEC Application
  • Battery cabinet that includes Lithium-Ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface. Compatible with the ...

  • Includes: User manual

View Product Overview

LIBATTSMGOIEC Features

Li-ion Battery Rack Type O - IEC
Battery cabinet that includes Lithium-Ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface. Compatible with the Symmetra PX 250/500 UPS.
Includes: User manual

Galaxy Lithium Ion Battery Systems Features & Benefits

Total cost of Ownership

Compact battery footprint
Reduces battery solution footprint dramatically, so revenue-generating equipment can take its place.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
Lightweight battery solution
Reduces weight by over two-thirds, providing flexibility to install the battery solution on any floor while minimizing structural modification requirements.
Extended battery life
Lithium-ion technology doubles battery service life, reducing the risks of downtime or load interruption during maintenance or replacement.
Reduces cooling costs
Reduces the battery room size and increases tolerance to a wider operating temperature range, which allows you to decrease the capacity of the cooling solution.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Capacity (mAh)
67000
Battery Output Voltage
516.8 V

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
Samsung

Physical

Maximum Height
2055MM, 205.5CM
Maximum Width
650MM, 65.0CM
Maximum Depth
599MM, 59.9CM
Net Weight
430.0KG
Shipping weight
450.0KG
Shipping Height
2200MM, 220.0CM
Shipping Width
1200MM, 120.0CM
Shipping Depth
600MM, 60.0CM
Color
White

Environmental

Operating Temperature
18 - 28 °C
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 60 %

Conformance

Approvals
CE
Standard warranty
3 years repair or replace

Options

Services