Containment Adapter for Easy Rack, Rear, 42U, Black, 800mm wide

No product image
No product image
RoHS
  • A set of adapters engineered for full containment of row solutions to provide full containment and increase cooling efficiency. This rear adapter for a 800mm Easy ...

  • Includes: Door kit

View Product Overview

ACCS2003 Features

Containment Adapter for Easy Rack, Rear, 42U, Black, 800mm wide
A set of adapters engineered for full containment of row solutions to provide full containment and increase cooling efficiency. This rear adapter for a 800mm Easy Rack includes a plenum spacer and metal rear door.
Includes: Door kit
  • Configurable Containment
    A variety of options available to provide containment for various row based solution configurations.
  • Containment for Row Solutions
    Designed to provide full containment while allowing for shared cold plenum on front and hot exhaust plenum on rear of row solutions.
  • Eliminates Air Mixing
    Isolates hot exhaust air, ensuring consistent supply air to IT equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Width
800MM, 80.0CM
Net Weight
33.6KG
Shipping weight
78.0KG
Shipping Height
3120MM, 312.0CM
Shipping Width
9460MM, 946.0CM
Shipping Depth
21600MM, 2160.0CM
Color
Black

Sustainable Offer Status

RoHS
Compliant

Options

Services