Easy UPS

Best Value UPS with Battery Backup & Surge Protection for Electronics and Computers

For our home and small office customers APC by Schneider Electric delivers a new category of UPSs designed for the essential power protection needs even in the most unstable power conditions, introducing APC Easy UPS. APC Easy UPS is a versatile UPS developed to handle inconsistent power conditions while also delivering the quality millions of professionals trust around the world.

Read More
Products Part Number
New
Product APC EASY UPS BV 500VA, AVR, IEC Outlet, 230V
Part Number BV500I
Product APC EASY UPS BV 500VA, AVR, Universal Outlet, 230V Part Number BV500I-MS
Product APC EASY UPS BV 650VA, AVR, Universal Outlet, 230V Part Number BV650I-MS
New
Product APC EASY UPS BV 650VA, AVR, IEC Outlet, 230V
Part Number BV650I
Product APC EASY UPS BV 800VA, AVR, Universal Outlet, 230V Part Number BV800I-MS
Product APC EASY UPS BV 1000VA, AVR, IEC Outlet, 230V Part Number BV1000I
Product APC EASY UPS BV 1000VA, AVR, Universal Outlet, 230V Part Number BV1000I-MS
Manageability
Audible alarms Provides notification of changing utility power and UPS power conditions
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
Safety
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Availability
Advanced Safety Features Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Features
Transformer-block spaced outlets Protect equipment with input transformer blocks without blocking access to other receptacles.
Cold-start capable Provides temporary battery power when the utility power is out.
Boost Automatic Voltage Regulation (AVR) Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Sleek design Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
Protection
Battery and surge protected outlets Back up and protect your hardware and data during power outages, surges and spikes.
Battery backup and surge protection Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare