Nuestras marcas

Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW

Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal derecho
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal derecho
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal derecho
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal derecho
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal directo
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal directo
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal directo
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal directo
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Back
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Back
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Back
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Back
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Aplicación
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Parte Delantera Izquierda
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal derecho
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal derecho
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal derecho
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal derecho
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal directo
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal directo
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal directo
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Frontal directo
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Back
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Back
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Back
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Back
Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW Aplicación
  • UL 9540A tested Li-Ion Battery Cabinet, 13 battery modules (Type S) for Symmetra MW UPS (UL standard)

  • Incluye: Manual de usuario

Ver descripción de producto

LIBSMG95SUL Características

Li-Ion Battery 9540A - Battery Rack UL 13 modules Type S for Symmetra MW
UL 9540A tested Li-Ion Battery Cabinet, 13 battery modules (Type S) for Symmetra MW UPS (UL standard)
Incluye: Manual de usuario
  • Gestión de baterías avanzada incluida
    La monitorización integrada a nivel de celda, módulo y armario proporciona una imagen clara de la salud y autonomía de la batería, con las ventajas añadidas de un rendimiento del tiempo de funcionamiento consistente y predecible, y una salud de la celda estable.
  • Batería de tamaño compacto
    Reduce radicalmente el tamaño de la solución de batería, liberando espacio para equipos generadores de ingresos.
  • Batería de larga duración
    La tecnología de ion de litio duplica la vida útil de la batería, reduciendo los riesgos de tiempo de parada o de interrupción de la carga durante el mantenimiento o la sustitución.
  • Solución de batería ligera
    Reduce el peso en más de dos tercios, proporcionando flexibilidad para instalar la solución de batería en cualquier suelo a la vez que minimiza los requisitos de modificación estructural.
  • Reduce los costes de refrigeración
    Reduce el espacio necesario para la batería y aumenta la tolerancia a un rango de temperatura más amplio, lo cual permite reducir la capacidad de la solución de refrigeración

Sistemas Galaxy con baterías de ion de litio características y ventajas

Coste total de propiedad

Solución de batería ligera
Reduce el peso en más de dos tercios, proporcionando flexibilidad para instalar la solución de batería en cualquier suelo a la vez que minimiza los requisitos de modificación estructural.
Reduce los costes de refrigeración
Reduce el espacio necesario para la batería y aumenta la tolerancia a un rango de temperatura más amplio, lo cual permite reducir la capacidad de la solución de refrigeración
Gestión de baterías avanzada incluida
La monitorización integrada a nivel de celda, módulo y armario proporciona una imagen clara de la salud y autonomía de la batería, con las ventajas añadidas de un rendimiento del tiempo de funcionamiento consistente y predecible, y una salud de la celda estable.
Batería de tamaño compacto
Reduce radicalmente el tamaño de la solución de batería, liberando espacio para equipos generadores de ingresos.
Batería de larga duración
La tecnología de ion de litio duplica la vida útil de la batería, reduciendo los riesgos de tiempo de parada o de interrupción de la carga durante el mantenimiento o la sustitución.

Distribución de productos

Brasil, Canadá, Colombia, Costa Rica, México, El Salvador, Estados Unidos, Venezuela

Baterías y tiempo de autonomía

Tipo de batería
Li-Ion (Ión de litio)
Montaje de batería
Armario de baterías cerrado
Colocación de batería
Armario para baterías
Fabricante de batería
Samsung

Descripción física

Altura máxima
2055mm, 205.5cm
Anchura máxima
650mm, 65.0cm
Profundidad máxima
530mm, 53.0cm
Peso neto
442.0kg
Peso de envío
462.0kg
Altura bruta
2055mm, 205.5cm
Anchura bruta
650mm, 65.0cm
Profundidad bruta
530mm, 53.0cm
Color
Blanco

Descripción medioambiental

Operating Temperature
18 - 28 °C
Temperatura de Almacenamiento
0 - 40 °C
Humedad Relativa de Almacenamiento
0 - 60 %

Conformidad

Aceptaciones
IBC 2015, Registrado por UL
Garantía estándar
3 años para la reparación o sustitución

Opciones

Servicios