UPS通信电缆,简单信号传输 - USB转RJ45

UPS通信电缆,简单信号传输 - USB转RJ45 正前方
UPS通信电缆,简单信号传输 - USB转RJ45 正前方
UPS通信电缆,简单信号传输 - USB转RJ45 正前方
UPS通信电缆,简单信号传输 - USB转RJ45 正前方
RoHS
  • 能够在APC公司的UPS和台式机、工作站和服务器之间提供专用连接的UPS电缆

查看产品概述

AP9827 特点

关键特性

线缆长度
1.8米
UPS通信电缆,简单信号传输 - USB转RJ45
能够在APC公司的UPS和台式机、工作站和服务器之间提供专用连接的UPS电缆

I通信线缆接口套件 特点与优势

可用性

通信计算机接口线缆
UPS串行接口通信电缆,它能提供UPS与PC、工作站和服务器之间的直接通讯功能
延长线缆
为您的 UPS 提供更长距离的可靠通讯。

产品分销

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

输入

电源线数目
1

物理参数

净重
0.46kg
毛重
0.46kg
装运高度
229mm, 22.9cm
装运宽度
102mm, 10.2cm
装运深度
51mm, 5.1cm
颜色
黑色
连接器A
RJ45
连接器B
USB 2.0 type A

环境

工作温度
0 - 45 °C
工作相对湿度
0 - 95 %
操作高度
0 - 3048米
存储温度
-15 - 45 °C
存储相对湿度
0 - 95 %
存储高度
0 - 15240米

相符性

标准质保
2年内维修或更换

可持续提供状态\

RoHS
符合

选项

服务