我们的品牌

Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges

Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges 左前方
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges 左前方
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges 左前方
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges 右前方
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges 正前方
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges Back
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges 左前方
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges 右前方
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges 正前方
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges Back
  • A 50kW (400V or 480V) / 25kW (208V) power module compatible with the Galaxy VS 3-phase UPS. When the power module is installed, the UPS automatically detects the ...

查看产品概述

GVPM50KD 特点

关键特性

负载运行时间
最小-最大值
W
负载运行时间
输入UPS保护的所有设备的总负载(功耗)。根据输入的值,我们将估算您在总断电期间的运行时间。在不关闭系统的情况下,使其应对长时间停电运行,以此增加运行时间,提高可用性。

所输入的总负载(功耗)超过本产品的最大值(50000 W)。

请输入负载以查看估算的运行时间。

所输入的“总负载(功耗)”小于此产品的最小值( W)。 ({} W)

最大已使用容量
最大已使用容量
用于支撑您的特定负载的 UPS 最大已使用容量百分比。

请输入负载以查看“最大已使用容量”的计算值

输出功率容量
50.0kW / 50.0kVA
Power Module, 50 kW at 400/480V, 25 kW at 208V, for Galaxy V Ranges
A 50kW (400V or 480V) / 25kW (208V) power module compatible with the Galaxy VS 3-phase UPS. When the power module is installed, the UPS automatically detects the change. Available as a power module replacement, or for increased capacity for the Scalable Galaxy VS models.

产品分销

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

输出

最大可配置功率(瓦)
50.0kW / 50.0kVA
其它输出电压
400 V, 480 V

输入

其他输入电压
400/480 V

物理参数

130mm, 13.0cm
432mm, 43.2cm
645mm, 64.5cm
净重
38.0kg
毛重
62.0kg
装运高度
330mm, 33.0cm
装运宽度
580mm, 58.0cm
装运深度
780mm, 78.0cm

环境

工作温度
0 - 50 °C
工作相对湿度
0 - 95 (Non-condensing) %
操作高度
0 - 3000米
存储温度
-25 - 55 °C
存储相对湿度
10 - 80 (Non-condensing) %

选项

服务