Galaxy VS UPS 15kW 400V,1 个内置 9Ah 智能模块电池组,可扩展至 4 个

无产品图片
无产品图片
  • 高效的 20 至 100kVA (400V/480V) 和 10 至 50kVA (208V) 的 3 相 UPS,适用于技术前沿、中小型数据中心以及其他业务关键型应用

  • 包括: 安装指南

查看产品概述

GVSUPS15KB4H 特点

关键特性

输出功率容量
15.0kW / 15.0kVA
额定输出电压
400V 3PH
额定输入电压
400V 3PH
Galaxy VS UPS 15kW 400V,1 个内置 9Ah 智能模块电池组,可扩展至 4 个
高效的 20 至 100kVA (400V/480V) 和 10 至 50kVA (208V) 的 3 相 UPS,适用于技术前沿、中小型数据中心以及其他业务关键型应用
包括: 安装指南

产品分销

Andorra, United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

输出

最大可配置功率(瓦)
15.0kW / 15.0kVA

输入

电池与运行时间

物理参数

1485mm, 148.5cm
521mm, 52.1cm
847mm, 84.7cm
净重
330.0kg
毛重
360.0kg
装运高度
1680mm, 168.0cm
装运宽度
640mm, 64.0cm
装运深度
990mm, 99.0cm

选项

服务