我们的品牌

Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules

Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 左前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 左前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 左前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 右前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 正前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 正前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 正前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules Back
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 左前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 右前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 正前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 正前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules 正前方
Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules Back
RoHS
  • Battery cabinet that includes Lithium-ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface.

  • 包括: 安装指南

查看产品概述

LIBSESMG13IEC 特点

Galaxy Lithium-ion Battery Cabinet IEC with 13 x 2.04 kWh battery modules
Battery cabinet that includes Lithium-ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface.
包括: 安装指南

Galaxy 锂离子电池系统 特点与优势

总体拥有成本

轻型电池解决方案
使重量减少三分之二以上,可在任何地板上灵活安装电池解决方案,同时最大限度减少结构修改要求。
内置高级电池管理功能
电池单元、模块、机柜级的嵌入式监控,让您清晰了解电池运行时间和电池健康状况,其附加优势在于能够提供可预测且始终如一的运行时间性能以及稳定的电池单元健康状态。
降低制冷成本
电池室面积缩小,对更广泛的工作温度范围耐受性增强,使您能够减少制冷解决方案制冷量。
缩小电池占地面积
显著减小电池解决方案的占地面积,因此可腾出更多空间用于部署创收型设备。
延长电池续航时间
所采用的锂离子技术可将电池续航时间延长一倍,从而降低维护或更换期间发生宕机或负载停电的风险。

产品分销

United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

输出

电池容量(mAh)
67000

电池与运行时间

电池类型
Li-Ion (锂离子)
电池安装
附加电池机柜
安放电池
电池柜
电池制造商
Samsung

物理参数

1970mm, 197.0cm
650mm, 65.0cm
587mm, 58.7cm
净重
415.0kg
毛重
432.0kg
装运高度
2150mm, 215.0cm
装运宽度
1200mm, 120.0cm
装运深度
800mm, 80.0cm
颜色
Powder coated, 白色

环境

工作温度
18 - 28 °C
操作高度
0 - 3000米
存储温度
0 - 40 °C

相符性

管理机构认证
UL 9540A
标准质保
3 年维修或更换服务

可持续提供状态\

RoHS
符合
其它的环境合规性
中国RoHS

选项

服务