机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309

机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 左前方
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 左前方
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 左前方
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 左前方
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 正前方
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 Detailed
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 Detailed
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 左前方
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 左前方
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 正前方
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 Detailed
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309 Detailed
Green Premium™
RoHS
  • 开关式机架配电单元(PDU)可提供先进的负载监控以及针对单个插座的远程通电/断电控制切换功率自行车,以实现电力循环、延时电力通断排序和插座使用管理。

  • 包括: 安装指南, 架式安装支架, 无工具安装配件, 用户手册

查看产品概述

AP7951 特点

关键特性

输出连接
(21) IEC 60320 C13
(3) IEC 60320 C19
额定输出电压
230V
额定输入电压
200V, 208V, 230V
输入端子类型
IEC 60309 16 A 2P + E
线缆长度
0.9米
机柜PDU,开关式,0U,16A,230V,(21)个C13和(3)个C19;IEC309
开关式机架配电单元(PDU)可提供先进的负载监控以及针对单个插座的远程通电/断电控制切换功率自行车,以实现电力循环、延时电力通断排序和插座使用管理。
包括: 安装指南, 架式安装支架, 无工具安装配件, 用户手册
  • 固件可升级性
    当产品改进、升级后,可以通过网络下载快速、方便地对固件进行升级,即可获得提升后新的产品性能,而不需要对已经安装在现场的产品进行备件更换等烦琐工作。
  • 远程管理能力
    功能丰富的网络管理接口,为用户提供对 ATS 进行基于 Web、SNMP 以及 Telnet 管理界面的标准远程管理功能。用户可以在远端,通过网络对 ATS 进行访问、配置及管理。(注意:仅网络型产品具有此功能)

NetShelter 开关型机柜 PDU 特点与优势

易管理性

告警门限
设定告警极限,以避免过载情况的发生,告警可通过网络或者可视的报警信号发出。
1% Metering Accuracy
Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use these PDUs to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Available on 9000 series PDUs.
Enhanced Cybersecurity
9000 series PDUs include APC Network Management card with security features including secured interfaces and a modified password policy providing peace of mind.
网络管理能力
全功能的网络管理接口,能够通过Web、SNMP和Telnet提供基于标准的管理。允许用户从远程位置访问、配置和管理机架PDU,从而节省宝贵的时间。与此功能相关的是具有快速、方便地通过网络下载为已安装设备升级固件的能力,以便日后提升产品的性能。
网络端口共享
使用“输入”和“输出”端口能连接四个机架式PDU,因此只需要一个网络连接。
Gigabit Ethernet Connectivity
9000 series PDUs provide Gigabit Ethernet to enhance and standardize network connectivity across all assets in the data center. All other models provide 10/100 ethernet connectivity.
多层用户访问
支持多达四个访问级别(管理员、设备用户、只读用户和仅为网络用户), 带有用户名和密码要求。
告警门限
定义报警阈值以避免过载电路。网络和可视化的报警提示用户可能的问题。(注意:仅在具有电流监控能力的单元中可用。请参见SKU的技术规范以了解可用性)
EcoStruxure IT Ready
Seamless integration of one or many PDUs including alerts and control with EcoStruxure IT. Allows IT and data center professionals to monitor and manage all of their critical IT infrastructure on-premise, in the cloud, and at the edge from anywhere.
Outlet Level Grouping
Outlet power sequencing can be configured to group any combination of outlets to power up or down together providing flexibility.

可用性

Hydraulic Magnetic Circuit Breakers
Provide increased availability by maintaining trip current over a wide temperature range.
High Retention Outlets
With no special power cords required, high retention outlets provide up to twice the holding force to reduce risk of accidental disconnect on 9000 series PDUs.
60C Operating Temperature
9000 series PDUs provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Field-replaceable NMC
Integrated Network Management Card/Display Module can be replaced in the field to minimize downtime disruption in the unlikely event of a failure.
C13/C15 and C19/C21 Hybrid Outlets
Available on select 9000 series PDUs only, Industry 1st hybrid outlets allow 60C operating temperature at full load, are fully compatible with standard C14 and C20 power cords, and are future proofed for implementation of higher temperature rated devices requiring C16 and C21 power cords.

其他性能优势

固件可升级性
当产品改进、升级后,可以通过网络下载快速、方便地对固件进行升级,即可获得提升后新的产品性能,而不需要对已经安装在现场的产品进行备件更换等烦琐工作。
Wireless Connectivity
Compatible with the optional APC USB WiFi Device for cableless connectivity over WiFi that speeds deployment and simplifies moves, adds, and changes (9000 Series PDUs only - expected to be available on units manufactured after March 2021).

适应性

可安装机架的
本系列产品能方便地安装在19英寸标准机柜、机架上,只占用 1U 的机柜空间。安装时,可将 PDU 安装在电源需求集中的机柜空间中。
单输入电源
从一个分支部件向多个设备提供电源,能够方便地向机架安装式设备供电。在安装期间通过使用一个分支部件和标准连接,能够节省时间和金钱。
广泛范围的输入和输出连接
产品系列包含各种输入和输出连接,以分配120V、208V或230V电源到多个插座。拥有各种输入和输出允许用户能够适应变化的电源要求。APC提供了使用单个分支部件可达到5.7kW的单元。

产品分销

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Cyprus, Czech Republic, Djibouti, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, New Zealand, Oman, Philippines, Pakistan, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

输出

最大总电流消耗
16

输入

输入频率
90 - 264 V
可接受的输入电压
220 - 240VAC
电源线数目
1
承载能力
3680VA
最大输入电流
16A

物理参数

1619mm, 161.9cm
56mm, 5.6cm
44mm, 4.4cm
净重
5.91kg
毛重
6.82kg
装运高度
2134mm, 213.4cm
装运宽度
152mm, 15.2cm
装运深度
127mm, 12.7cm
颜色
黑色

环境

工作温度
0 - 45 °C
工作相对湿度
0 - 95 %
操作高度
0 - 3048米
存储温度
-25 - 65 °C
存储相对湿度
0 - 95 %
存储高度
0 - 15240米

相符性

管理机构认证
CE, EN 55022 A 级, EN 55024, EN 61000-3-2, EN 61000-3-3, GOST, IRAM, VDE
标准质保
2年内维修或更换

可持续提供状态\

RoHS
符合
PEP
可在Documentation(文件)选项卡中获得
EOLI
可在Documentation(文件)选项卡中获得

选项

服务