机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆

机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆 左前方
机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆 左前方
机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆 左前方
机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆 Back
机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆 Miscellaneous
机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆 左前方
机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆 Back
机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆 Miscellaneous
Green Premium™
RoHS
  • APC公司的开关式机架配电单元(PDU)能够进行高级的、用户自定义的电力控制和主动监测。远程插座级控制允许接通/关闭电力循环利用功能,从而可以远程重启设备和限制个别插座的未经授权使用。电力排序延时允许用户定义接通或关闭所连接设备的顺序。通过设定分级卸载的优先顺序来避免在电力恢复期间电路过载以及延长关键设备的正常运行时间。电流计量提供了对于所连接负载的实时远程监控。开关式机架PDU包括实时电力监控、温度/湿度传感器端口、锁定型IEC插座以及外形紧凑的断路器。在关键IT故障发生之前,用户自定义的报警会警告潜在的电路过载。用户可以通过安全的Web、SNMP或Telnet接口来访问、配置和控制开关式机架PDU,这些方式得到了使用InfraStruxure ...

  • 包括: 安装指南, 锁紧输入电源线, 架式安装支架, 安全指南, 串行配置电缆

查看产品概述

AP8958EU3 特点

关键特性

输出连接
(1) IEC 60320 C19
(7) IEC 60320 C13
额定输出电压
200V, 208V, 230V
额定输入电压
200V, 208V, 230V
输入端子类型
IEC 60309 16 A 2P + E
线缆长度
3米
机架配电单元,2G,开关式,零U,16A,230V,(7) C13和(1) C19,IEC309电缆
APC公司的开关式机架配电单元(PDU)能够进行高级的、用户自定义的电力控制和主动监测。远程插座级控制允许接通/关闭电力循环利用功能,从而可以远程重启设备和限制个别插座的未经授权使用。电力排序延时允许用户定义接通或关闭所连接设备的顺序。通过设定分级卸载的优先顺序来避免在电力恢复期间电路过载以及延长关键设备的正常运行时间。电流计量提供了对于所连接负载的实时远程监控。开关式机架PDU包括实时电力监控、温度/湿度传感器端口、锁定型IEC插座以及外形紧凑的断路器。在关键IT故障发生之前,用户自定义的报警会警告潜在的电路过载。用户可以通过安全的Web、SNMP或Telnet接口来访问、配置和控制开关式机架PDU,这些方式得到了使用InfraStruxure Central、Capacity Manager和Change Manager软件的APC集中管理平台的认同。
包括: 安装指南, 锁紧输入电源线, 架式安装支架, 安全指南, 串行配置电缆

NetShelter 开关型机柜 PDU 特点与优势

易管理性

告警门限
设定告警极限,以避免过载情况的发生,告警可通过网络或者可视的报警信号发出。
1% Metering Accuracy
Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use these PDUs to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Available on 9000 series PDUs.
Enhanced Cybersecurity
9000 series PDUs include APC Network Management card with security features including secured interfaces and a modified password policy providing peace of mind.
网络管理能力
全功能的网络管理接口,能够通过Web、SNMP和Telnet提供基于标准的管理。允许用户从远程位置访问、配置和管理机架PDU,从而节省宝贵的时间。与此功能相关的是具有快速、方便地通过网络下载为已安装设备升级固件的能力,以便日后提升产品的性能。
网络端口共享
使用“输入”和“输出”端口能连接四个机架式PDU,因此只需要一个网络连接。
Gigabit Ethernet Connectivity
9000 series PDUs provide Gigabit Ethernet to enhance and standardize network connectivity across all assets in the data center. All other models provide 10/100 ethernet connectivity.
多层用户访问
支持多达四个访问级别(管理员、设备用户、只读用户和仅为网络用户), 带有用户名和密码要求。
告警门限
定义报警阈值以避免过载电路。网络和可视化的报警提示用户可能的问题。(注意:仅在具有电流监控能力的单元中可用。请参见SKU的技术规范以了解可用性)
EcoStruxure IT Ready
Seamless integration of one or many PDUs including alerts and control with EcoStruxure IT. Allows IT and data center professionals to monitor and manage all of their critical IT infrastructure on-premise, in the cloud, and at the edge from anywhere.
Outlet Level Grouping
Outlet power sequencing can be configured to group any combination of outlets to power up or down together providing flexibility.

可用性

Hydraulic Magnetic Circuit Breakers
Provide increased availability by maintaining trip current over a wide temperature range.
High Retention Outlets
With no special power cords required, high retention outlets provide up to twice the holding force to reduce risk of accidental disconnect on 9000 series PDUs.
60C Operating Temperature
9000 series PDUs provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Field-replaceable NMC
Integrated Network Management Card/Display Module can be replaced in the field to minimize downtime disruption in the unlikely event of a failure.
C13/C15 and C19/C21 Hybrid Outlets
Available on select 9000 series PDUs only, Industry 1st hybrid outlets allow 60C operating temperature at full load, are fully compatible with standard C14 and C20 power cords, and are future proofed for implementation of higher temperature rated devices requiring C16 and C21 power cords.

其他性能优势

固件可升级性
当产品改进、升级后,可以通过网络下载快速、方便地对固件进行升级,即可获得提升后新的产品性能,而不需要对已经安装在现场的产品进行备件更换等烦琐工作。
Wireless Connectivity
Compatible with the optional APC USB WiFi Device for cableless connectivity over WiFi that speeds deployment and simplifies moves, adds, and changes (9000 Series PDUs only - expected to be available on units manufactured after March 2021).

适应性

可安装机架的
本系列产品能方便地安装在19英寸标准机柜、机架上,只占用 1U 的机柜空间。安装时,可将 PDU 安装在电源需求集中的机柜空间中。
单输入电源
从一个分支部件向多个设备提供电源,能够方便地向机架安装式设备供电。在安装期间通过使用一个分支部件和标准连接,能够节省时间和金钱。
广泛范围的输入和输出连接
产品系列包含各种输入和输出连接,以分配120V、208V或230V电源到多个插座。拥有各种输入和输出允许用户能够适应变化的电源要求。APC提供了使用单个分支部件可达到5.7kW的单元。

产品分销

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

输出

过载保护
最大总电流消耗
16

输入

输入频率
90 - 264 V
可接受的输入电压
220 - 240VAC
电源线数目
1
承载能力
3700VA
最大输入电流
16A
最大线路电流
16A
经调整的降低的输入电流(北美洲)
16A

物理参数

988mm, 98.8cm
56mm, 5.6cm
46mm, 4.6cm
净重
3.23kg
毛重
5.5kg
装运高度
1125mm, 112.5cm
装运宽度
165mm, 16.5cm
装运深度
114mm, 11.4cm
颜色
黑色

环境

工作温度
-5 - 45 °C
工作相对湿度
5 - 95 %
操作高度
0 - 3048米
存储温度
-25 - 65 °C
存储高度
0 - 15240米

相符性

管理机构认证
C列出的 UL, EN 55022 A 级, EN 55024, EN 61000-3-2, EN 61000-3-3, FCC 15 部分 A 级, ICES-003, PSE, 列出的 UL, VCCI A 类, VDE
标准质保
2年内维修或更换

可持续提供状态\

RoHS
符合
PEP
可在Documentation(文件)选项卡中获得
EOLI
可在Documentation(文件)选项卡中获得

选项

服务