Containment Adapter for Uniflair DX InRow Cooling, Rear, 42U, Black, 300mm wide

Containment Adapter for Uniflair DX InRow Cooling, Rear, 42U, Black, 300mm wide Anteriore sinistro
Containment Adapter for Uniflair DX InRow Cooling, Rear, 42U, Black, 300mm wide Anteriore sinistro
Containment Adapter for Uniflair DX InRow Cooling, Rear, 42U, Black, 300mm wide Anteriore sinistro
Containment Adapter for Uniflair DX InRow Cooling, Rear, 42U, Black, 300mm wide Anteriore sinistro
RoHS
  • A set of adapters engineered for full containment of row solutions to provide full containment and increase cooling efficiency. This rear adapter for 300mm wide ...

  • Include: Door kit

Visualizza la panoramica sul prodotto

ACCS2005 Caratteristiche

Containment Adapter for Uniflair DX InRow Cooling, Rear, 42U, Black, 300mm wide
A set of adapters engineered for full containment of row solutions to provide full containment and increase cooling efficiency. This rear adapter for 300mm wide Uniflair DX InRow Cooling includes a plenum spacer and metal rear door.
Include: Door kit
  • Configurable Containment
    A variety of options available to provide containment for various row based solution configurations.
  • Containment for Row Solutions
    Designed to provide full containment while allowing for shared cold plenum on front and hot exhaust plenum on rear of row solutions.
  • Elimina il mescolamento dell''aria
    Isola l'aria calda di scarico, garantendo il convogliamento ininterrotto di aria di raffreddamento agli apparati informatici.

Distribuzione prodotti

Emirati Arabi Uniti, Afghanistan, Antigua e Barbuda, Anguilla, Albania, Armenia, Antille Olandesi, Angola, Argentina, Austria, Australia, Aruba, Azerbaigian, Bosnia-Erzegovina, Barbados, Bangladesh, Belgio, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brasile, Bahamas, Botswana, Bielorussia, Belize, Repubblica democratica del Congo, Svizzera, Costa d'Avorio, Cile, Camerun, Colombia, Serbia e Montenegro, Cipro, Repubblica Ceca, Germania, Gibuti, Danimarca, Dominica, Repubblica Dominicana, Algeria, Ecuador, Estonia, Egitto, Eritrea, Spagna, Etiopia, Finlandia, Figi, Francia, Gabon, Regno Unito, Grenada, Georgia, Guayana Francese, Ghana, Gambia, Guadalupa, Grecia, Guatemala, Guyana, Hong Kong, Honduras, Croazia, Haiti, Ungheria, Indonesia, Irlanda, Israele, Iraq, Islanda, Italia, Giamaica, Giordania, Kenya, Cambogia, Saint Kitts e Nevis, Corea del Sud, Kuwait, Isole Cayman, Libano, Sainte Lucia, Sri Lanka, Liberia, Lituania, Lussemburgo, Lettonia, Libia, Marocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinica, Mauritania, Malta, Maurizio, Malawi, Malaysia, Mozambico, Namibia, Nigeria, Nicaragua, Paesi Bassi, Norvegia, Nuova Zelanda, Oman, Panama, Perù, Filippine, Pakistan, Polonia, Puerto Rico, Portogallo, Paraguay, Qatar, Reunion, Romania, Ruanda, Arabia Saudita, Svezia, Singapore, Slovenia, Slovacchia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Siria, Isole Turks e Caicos, Togo, Thailandia, Tagikistan, Turkmenistan, Tunisia, Turchia, Trinidad e Tobago, Taiwan, Tanzania, Ucraina, Uganda, Uruguay, Uzbekistan, Saint Vincent e Grenadine, Venezuela, Isole Vergini (USA), Vietnam, Yemen, Mayotta, Sudafrica, Zambia, Zimbabwe

Caratteristiche fisiche

Larghezza massima
300mm, 30.0cm
Peso senza imballaggio
26.2kg
Peso con imballaggio
48.0kg
Altezza imballaggio
3470mm, 347.0cm
Larghezza imballaggio
4460mm, 446.0cm
Profondità imballaggio
21600mm, 2160.0cm
Colore
Nero

Offerta sostenibile Stato

RoHS
Conformità

Opzioni

Servizi