Our Brands

Water-cooled 460/3/60 Downflow

Water-cooled 460/3/60 Downflow Front Left
Water-cooled 460/3/60 Downflow Front Left
Water-cooled 460/3/60 Downflow Front Left
Water-cooled 460/3/60 Downflow Front Right
Water-cooled 460/3/60 Downflow Front Straight
Water-cooled 460/3/60 Downflow Back
Water-cooled 460/3/60 Downflow Front Left
Water-cooled 460/3/60 Downflow Front Right
Water-cooled 460/3/60 Downflow Front Straight
Water-cooled 460/3/60 Downflow Back
  • Perimeter cooling for medium and large data center environments

View Product Overview

TDWV0511G Features

Water-cooled 460/3/60 Downflow
Perimeter cooling for medium and large data center environments

Uniflair Med/Large Room Cooling Features & Benefits

Total cost of Ownership

Optimized management
Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expediture and provides deferred investment throughout the life of the facility.
Electronically Commutated Fans
Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.

Serviceability

Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Operational Service
Allows critical components to be maintained/replaced while the system is in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Energy Management

Local area network
Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
Building Management Systems
Units are designed to work with the most common BMS systems including BACnet and Modbus.
Automatic Floor Pressurization System
Ensures stable airflow pressurization under floor regardless of changes made above the floor
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.

Availability

Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.
Multi-functional Microprocessor Controller
Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Electronic expansion valve
Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Canada, United States

Technical Specifications

Input

Input frequency
60 Hz

Communications & Management

Control panel
Multi-function LCD status and control console

Physical

Maximum Height
1960MM, 196.0CM
Maximum Width
1010MM, 101.0CM
Maximum Depth
749MM, 74.9CM
Net Weight
280.45KG
Shipping weight
309.09KG
Shipping Height
2032MM, 203.2CM
Shipping Width
1143MM, 114.3CM
Shipping Depth
889MM, 88.9CM

Conformance

Approvals
UL Listed
Standard warranty
1 year (parts only)

General

Air Discharge Patterns
Downflow
Air Flow
1651.82lps
Compressor Type
Tandem Scrolls

Options

Services