Our Brands

Uniflair Top Air Discharge or Suction Plenum Frame Size 6

Uniflair Top Air Discharge or Suction Plenum Frame Size 6 Front Left
Uniflair Top Air Discharge or Suction Plenum Frame Size 6 Front Left
Uniflair Top Air Discharge or Suction Plenum Frame Size 6 Front Left
Uniflair Top Air Discharge or Suction Plenum Frame Size 6 Front Left

ACPL75113 Features

Uniflair Top Air Discharge or Suction Plenum Frame Size 6

Product Distribution

Canada, United States

Technical Specifications

Physical

Maximum Height
508MM, 50.8CM
Maximum Width
2170MM, 217.0CM
Maximum Depth
864MM, 86.4CM
Net Weight
62.14KG
Shipping weight
66.36KG
Shipping Height
610MM, 61.0CM
Shipping Width
2261MM, 226.1CM
Shipping Depth
965MM, 96.5CM

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services