Our Brands

Uniflair Sub Base Plenum 200mm (8") Frame Size 7

Uniflair Sub Base Plenum 200mm (8") Frame Size 7 Front Left
Uniflair Sub Base Plenum 200mm (8") Frame Size 7 Front Left
Uniflair Sub Base Plenum 200mm (8") Frame Size 7 Front Left
Uniflair Sub Base Plenum 200mm (8") Frame Size 7 Front Left

ACSB76144 Features

Uniflair Sub Base Plenum 200mm (8") Frame Size 7

Product Distribution

Canada, United States

Technical Specifications

Physical

Maximum Height
203MM, 20.3CM
Maximum Width
2572MM, 257.2CM
Maximum Depth
864MM, 86.4CM
Net Weight
33.86KG
Shipping weight
38.18KG
Shipping Height
305MM, 30.5CM
Shipping Width
2667MM, 266.7CM
Shipping Depth
965MM, 96.5CM

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services