Our Brands

Uniflair Sub Base Plenum 200mm (8") Frame Size 5 - Raven Black

Uniflair Sub Base Plenum 200mm (8") Frame Size 5 - Raven Black Front Left
Uniflair Sub Base Plenum 200mm (8") Frame Size 5 - Raven Black Front Left
Uniflair Sub Base Plenum 200mm (8") Frame Size 5 - Raven Black Front Left
Uniflair Sub Base Plenum 200mm (8") Frame Size 5 - Raven Black Front Left

ACSB76158 Features

Uniflair Sub Base Plenum 200mm (8") Frame Size 5 - Raven Black

Product Distribution

Canada, United States

Technical Specifications

Physical

Maximum Height
203MM, 20.3CM
Maximum Width
1702MM, 170.2CM
Maximum Depth
864MM, 86.4CM
Net Weight
27.26KG
Shipping weight
31.36KG
Shipping Height
305MM, 30.5CM
Shipping Width
1803MM, 180.3CM
Shipping Depth
965MM, 96.5CM

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services