Our Brands

TravelPower Case Nylon 1300 cu-in

TravelPower Case Nylon 1300 cu-in Front Left
TravelPower Case Nylon 1300 cu-in Front Left
TravelPower Case Nylon 1300 cu-in Front Left
TravelPower Case Nylon 1300 cu-in Front Left
TravelPower Case Nylon 1300 cu-in Front Right
TravelPower Case Nylon 1300 cu-in Front Right
TravelPower Case Nylon 1300 cu-in Front Right
TravelPower Case Nylon 1300 cu-in Front Straight
TravelPower Case Nylon 1300 cu-in Front Straight
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Front Left
TravelPower Case Nylon 1300 cu-in Front Left
TravelPower Case Nylon 1300 cu-in Front Right
TravelPower Case Nylon 1300 cu-in Front Right
TravelPower Case Nylon 1300 cu-in Front Right
TravelPower Case Nylon 1300 cu-in Front Straight
TravelPower Case Nylon 1300 cu-in Front Straight
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
TravelPower Case Nylon 1300 cu-in Application
  • Maximum protection for your notebook computer.

  • Includes: User manual

View Product Overview

TPC1300B Features

TravelPower Case Nylon 1300 cu-in
Maximum protection for your notebook computer.
Includes: User manual
  • USB charging ports
    Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).

Traditional Cases Features & Benefits

Protection

Non-slip shoulder pad
Contoured and padded for comfort and stability.
Mesh pocket
Allows you to locate small items quickly.
Durable construction
Double-stitched seams, high quality zippers and tough nickel fittings enable the case to withstand harsh treatment.
Convenient Carrying Case
Designed for easy access to all your mobile devices.
Business card holder
Secures your business cards without bending them.
Security strap
Securely attaches the case directly on top of a roller case (Backpack excluded)

Product Distribution

Brazil, Canada, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
414MM, 41.4CM
Maximum Width
379MM, 37.86CM
Maximum Depth
147MM, 14.74CM
Net Weight
2.74KG
Shipping weight
2.82KG
Shipping Height
419MM, 41.92CM
Shipping Width
386MM, 38.62CM
Shipping Depth
152MM, 15.24CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
13.75 x 1.75 x 10.25inches
Master Carton Dimensions (Length x Width x Height)
668 x 424 x 813MM
Master Carton Units
4.0
Master Carton Weight
12.07
SCC Codes
10731304204432

Conformance

Approvals
CUL listed, FCC part 15 class B, RTCA 160D sec21, UL listed
Standard warranty
2 year (manufacturer's defect)

Options

Services