Our Brands

Symmetra PX 50kW Scalable to 100kW, 208V with Startup, No Battery

Symmetra PX 50kW Scalable to 100kW, 208V with Startup, No Battery Front Left
Symmetra PX 50kW Scalable to 100kW, 208V with Startup, No Battery Front Left
Symmetra PX 50kW Scalable to 100kW, 208V with Startup, No Battery Front Left
Symmetra PX 50kW Scalable to 100kW, 208V with Startup, No Battery Front Straight
Symmetra PX 50kW Scalable to 100kW, 208V with Startup, No Battery Front Left
Symmetra PX 50kW Scalable to 100kW, 208V with Startup, No Battery Front Straight
  • A modular, high-efficiency 3-phase UPS that is scalable up to 100kW. Suitable for use in small to medium data centers and high density zones.

  • Includes: Installation guide, Network management card, Start-up service, User manual

View Product Overview

SY50K100F-NB Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (50000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
50.0kWatts / 50.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
120V, 208V, 208V 3PH
Nominal Input Voltage
208V 3PH
Maximum Input Current
332.0A
Symmetra PX 50kW Scalable to 100kW, 208V with Startup, No Battery
A modular, high-efficiency 3-phase UPS that is scalable up to 100kW. Suitable for use in small to medium data centers and high density zones.
Includes: Installation guide, Network management card, Start-up service, User manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency

Symmetra PX Features & Benefits

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Availability

Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Total cost of Ownership

Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
5x8 Start-up service included
Required for full coverage of factory warranty
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.

Agility

SmartSlot
Customize UPS capabilities with management cards.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Programmable frequency
Ensures compatibility with different input frequencies.

Product Distribution

Canada, Taiwan, United States

Technical Specifications

Output

Max Configurable Power (Watts)
100.0kWatts / 100.0kVA
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Topology
Double conversion online
Waveform type
Sine wave
Output Voltage THD
< 2% for 0 to 100% linear load and < 6% for full non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 5% at 100% load step
Transfer Time
2 ms typical
Bypass
Built-in static bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
177 - 239 (208 V)V
Input Total Harmonic Distortion
Less than 5 % for full load
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
External battery system

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
2011MM, 201.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
438.4KG
Shipping weight
498.5KG
Shipping Height
2140MM, 214.0CM
Shipping Width
848MM, 84.8CM
Shipping Depth
1210MM, 121.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
67.0dBA
Protection Class
NEMA 1

Conformance

Approvals
CSA C22.2 No 107.3-05, FCC part 15 class A, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services