SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module

SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module Front Left
SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module Front Left
SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module Front Left
SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module Front Left
SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module Front Left
SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module Front Left
SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module Front Left
SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module Front Left
  • High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.

  • Includes: User Manual

View Product Overview

PMF3XS-B Features

Key Features

Nominal Input Voltage
208V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
Includes: User Manual
  • NEMA 3R/12 enclosure
    Meets the requirements of a NEMA 3R enclosure for outdoor applications, and a NEMA 12 enclosure for indoor applications.

Commercial/Industrial Surge Suppression Features & Benefits

Convenience

Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.
Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.

Protection

Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.
Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).

Safety

Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.

Product Distribution

Canada, United States

Technical Specifications

Input

Input frequency
50/60 Hz

Surge Protection and Filtering

ts_nm_surge_response
1ns
Peak Current Common Mode
60kAmps
Peak Current Normal Mode
60 (/PH)kAmps

Physical

Maximum Height
356MM, 35.6CM
Maximum Width
316MM, 31.6CM
Maximum Depth
152MM, 15.2CM
Net Weight
8.64KG
Shipping weight
10.05KG
Shipping Height
425MM, 42.5CM
Shipping Width
394MM, 39.4CM
Shipping Depth
305MM, 30.5CM

Environmental

Operating Temperature
-20 - 65 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3600meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3600meters

Conformance

Approvals
UL 1449
Standard warranty
10 years repair or replace

Options

Services