Our Brands

SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U

SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Left
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Left
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Left
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Left
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Right
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Right
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Straight
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Straight
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Back
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Back
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Left
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Left
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Right
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Right
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Straight
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Front Straight
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Back
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U Back
  • Includes: Rack mounting brackets

View Product Overview

XS30ALLXXR2 Features

Key Features

Rack Height
2U
Output Connections
(1) Hard wire 3-wire (H N + E)
Nominal Output Voltage
110V, 120V
Nominal Input Voltage
120V
Input Connections
Hard wire 3-wire (1P + N + E)
SmartUPS Industrial Service Bypass Unit 30A 120V Rack Mount 2U
Includes: Rack mounting brackets
  • Wall mountable
    Ideal for Network Closets and Server Rooms.
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Product Distribution

Canada, United States

Technical Specifications

Output

Efficiency at Full Load
99 % %
Other Output Voltages
110 V
Overload Protection
Yes
Maximum Total Current Draw
30

Input

Input frequency
50/60 Hz
Efficiency at Full Load
99 % %
Load Power Factor Range
0 to 1
Maximum Input Current
30A
Maximum Line Current
30A

Physical

Maximum Height
88MM, 8.76CM
Maximum Width
280MM, 28.0CM
Maximum Depth
72MM, 7.2CM
Net Weight
1.3KG
Shipping weight
4.5KG
Shipping Height
150MM, 15.0CM
Shipping Width
460MM, 46.0CM
Shipping Depth
295MM, 29.5CM
Color
Black

Environmental

Operating Temperature
-37 - 74 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 4572meters
Storage Temperature
-40 - 85 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, EN 60950, GOST, IEC 60950, UL 1778, VDE
Standard warranty
3 years repair or replace

Options

Services