Our Brands

Replacement Module (N-G) for 347/600v 3-phase Wye, Modular, 160kA Units

Replacement Module (N-G) for 347/600v 3-phase Wye, Modular, 160kA Units Front Left
Replacement Module (N-G) for 347/600v 3-phase Wye, Modular, 160kA Units Front Left
Replacement Module (N-G) for 347/600v 3-phase Wye, Modular, 160kA Units Front Left
Replacement Module (N-G) for 347/600v 3-phase Wye, Modular, 160kA Units Front Left
  • Accessories and replacement parts for your APC TVSS (transient voltage surge suppressor).

View Product Overview

ML4N Features

Key Features

Nominal Input Voltage
600V 3PH
Replacement Module (N-G) for 347/600v 3-phase Wye, Modular, 160kA Units
Accessories and replacement parts for your APC TVSS (transient voltage surge suppressor).
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.

Product Distribution

Canada

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
76MM, 7.6CM
Maximum Width
107MM, 10.7CM
Maximum Depth
43MM, 4.3CM
Net Weight
0.45KG
Shipping weight
0.91KG
Shipping Height
191MM, 19.1CM
Shipping Width
216MM, 21.6CM
Shipping Depth
114MM, 11.4CM
SCC Codes
20731304020251

Options

Services