Replacement Module (N-G) for 120/240 & 120/208v 3-phase Wye, Modular, 120kA Units

Replacement Module (N-G) for 120/240 & 120/208v 3-phase Wye, Modular, 120kA Units Front Left
Replacement Module (N-G) for 120/240 & 120/208v 3-phase Wye, Modular, 120kA Units Front Left
Replacement Module (N-G) for 120/240 & 120/208v 3-phase Wye, Modular, 120kA Units Front Left
Replacement Module (N-G) for 120/240 & 120/208v 3-phase Wye, Modular, 120kA Units Front Straight
Replacement Module (N-G) for 120/240 & 120/208v 3-phase Wye, Modular, 120kA Units Front Left
Replacement Module (N-G) for 120/240 & 120/208v 3-phase Wye, Modular, 120kA Units Front Straight
  • Accessories and replacement parts for your APC TVSS (transient voltage surge suppressor).

  • Includes: User manual

View Product Overview

M3N Features

Key Features

Nominal Input Voltage
120V, 208V 3PH, 230V
Replacement Module (N-G) for 120/240 & 120/208v 3-phase Wye, Modular, 120kA Units
Accessories and replacement parts for your APC TVSS (transient voltage surge suppressor).
Includes: User manual
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.

Product Distribution

Canada

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
76MM, 7.6CM
Maximum Width
107MM, 10.7CM
Maximum Depth
43MM, 4.3CM
Net Weight
0.45KG
Shipping weight
0.91KG
Shipping Height
191MM, 19.1CM
Shipping Width
216MM, 21.6CM
Shipping Depth
114MM, 11.4CM
SCC Codes
20731304020275

Environmental

Operating Temperature
-40 - 60 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-55 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
cUL listed, UL 1283, UL 1449

Options

Services