Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19

Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19 Front Left
Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19 Front Left
Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19 Front Left
Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19 Back
Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19 Front Left
Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19 Back
  • APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power ...

  • Includes: Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable

View Product Overview
Our Partners

AP8970 Features

Key Features

Output Connections
(1) IEC 60320 C19
(7) IEC 60320 C13
(16) NEMA 5-20R
Nominal Output Voltage
120V, 208V
Nominal Input Voltage
120V, 208V
Input Connections
NEMA L14-30P
Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19
APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.
Includes: Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Switched Rack PDUs Features & Benefits

Manageability

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
1% Metering Accuracy
Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use these PDUs to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Available on 9000 series PDUs.
Enhanced Cybersecurity
9000 series PDUs include APC Network Management card with security features including secured interfaces and a modified password policy providing peace of mind.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Network Port Sharing
Connect and manage multiple PDUs from one IP address to simplify and speed deployment while saving the cost required in having a dedicated network connection for each PDU. Manage up to 32 PDUs with 9000 series and up to 4 PDUs with 8000 series.
Gigabit Ethernet Connectivity
9000 series PDUs provide Gigabit Ethernet to enhance and standardize network connectivity across all assets in the data center. All other models provide 10/100 ethernet connectivity.
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
EcoStruxure IT Ready
Seamless integration of one or many PDUs including alerts and control with EcoStruxure IT. Allows IT and data center professionals to monitor and manage all of their critical IT infrastructure on-premise, in the cloud, and at the edge from anywhere.
Outlet Level Grouping
Outlet power sequencing can be configured to group any combination of outlets to power up or down together providing flexibility.

Availability

Hydraulic Magnetic Circuit Breakers
Provide increased availability by maintaining trip current over a wide temperature range.
High Retention Outlets
With no special power cords required, high retention outlets provide up to twice the holding force to reduce risk of accidental disconnect on 9000 series PDUs.
60C Operating Temperature
9000 series PDUs provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Field-replaceable NMC
Integrated Network Management Card/Display Module can be replaced in the field to minimize downtime disruption in the unlikely event of a failure.
C13/C15 and C19/C21 Hybrid Outlets
Available on select 9000 series PDUs only, Industry 1st hybrid outlets allow 60C operating temperature at full load, are fully compatible with standard C14 and C20 power cords, and are future proofed for implementation of higher temperature rated devices requiring C16 and C21 power cords.

Agility

Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Wireless Connectivity
Compatible with the optional APC USB WiFi Device for cableless connectivity over WiFi that speeds deployment and simplifies moves, adds, and changes (9000 Series PDUs only - expected to be available on units manufactured after March 2021).

Adaptability

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Product Distribution

Canada, United States

Technical Specifications

Output

Overload Protection
Yes
Maximum Total Current Draw
24

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
4992VA
Maximum Input Current
30A
Regulatory Derated Input Current (North America)
24A

Physical

Maximum Height
1829MM, 182.9CM
Maximum Width
55MM, 5.5CM
Maximum Depth
46MM, 4.6CM
Net Weight
8.14KG
Shipping weight
10.22KG
Shipping Height
2041MM, 204.1CM
Shipping Width
165MM, 16.47CM
Shipping Depth
119MM, 11.92CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
CUL listed, FCC part 15 class A, ICES-003, UL 60950-1, UL listed
Standard warranty
2 years repair or replace

Options

Services