Power Saving Back-UPS NS 1250VA

Power Saving Back-UPS NS 1250VA Front Left
Power Saving Back-UPS NS 1250VA Front Left
Power Saving Back-UPS NS 1250VA Front Left
Power Saving Back-UPS NS 1250VA Front Straight
Power Saving Back-UPS NS 1250VA Back
Power Saving Back-UPS NS 1250VA Front Left
Power Saving Back-UPS NS 1250VA Front Straight
Power Saving Back-UPS NS 1250VA Back
Green Premium™
RoHS
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: USB cable, User manual

View Product Overview
Replacement battery
User replaceable battery not available

BN1250G Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (750W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
750 Watts / 1.25kVA
Output Connections
(5) NEMA 5-15R (Battery Backup)
(5) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Cord Length
1.8meters
Power Saving Back-UPS NS 1250VA
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: USB cable, User manual
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Power-saving outlets
    Automatically cuts power to idle equipment to conserve electricity.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
750 Watts / 1.25kVA
Efficiency at Full Load
86.0 %
Output Frequency (sync to mains)
50/60 Hz +/- 5 % Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 12 ms maximum
Bypass
Built-in bypass

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Number of Power Cords
1
Efficiency at Full Load
86.0 %

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
16hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
9 Watts

Communications & Management

Interface Port(s)
USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
354Joules
Data Line Protection
Cable modem/video protection, RJ45 10/100 Base-T Ethernet protection, RJ45 modem/fax protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
302MM, 30.2CM
Maximum Width
137MM, 13.7CM
Maximum Depth
381MM, 38.1CM
Net Weight
10.36KG
Shipping weight
11.86KG
Shipping Height
400MM, 40.0CM
Shipping Width
235MM, 23.5CM
Shipping Depth
483MM, 48.3CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
483MM
Master Carton Units
1.0
Master Carton Weight
24.53
Pallet Weight
867.03lbs.
Units per Pallet
16.0
SCC Codes
10731304268502

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 9144meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
TÜV
Equipment protection policy
Lifetime : $150000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services