Our Brands

Power Cord, C13 to L5-15P, 2.4m

Power Cord, C13 to L5-15P, 2.4m Front Left
Power Cord, C13 to L5-15P, 2.4m Front Left
Power Cord, C13 to L5-15P, 2.4m Front Left
Power Cord, C13 to L5-15P, 2.4m Front Left
Power Cord, C13 to L5-15P, 2.4m Front Left
Power Cord, C13 to L5-15P, 2.4m Front Left
Power Cord, C13 to L5-15P, 2.4m Front Left
Power Cord, C13 to L5-15P, 2.4m Front Left
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9894 Features

Key Features

Output Connections
(1) IEC 60320 C13
Nominal Output Voltage
120V
Input Connections
NEMA L5-15P
Cord Length
2.4meters
Power Cord, C13 to L5-15P, 2.4m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

Canada, United States

Technical Specifications

Output

Input

Number of Power Cords
1

Physical

Net Weight
0.39KG
Shipping weight
0.5KG
Shipping Height
76MM, 7.6CM
Shipping Width
203MM, 20.3CM
Shipping Depth
102MM, 10.2CM
Color
Black

Conformance

Approvals
UL listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
EOLI
Available in Documentation tab

Options

Services